HUBBELL CANADA
YHSA10K10, Heat Shrink Ring Terminal For 12 - 10 AWG
Image of YHSA10K10 YHSA10K10, Heat Shrink Ring Terminal For 12 - 10 AWG

YHSA10K10, Heat Shrink Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YHSA10K10

Heat Shrink Ring Terminal For 12 - 10 AWG.

YHSA10K10.

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSA10K10

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat shrink

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810477014

UPC 14 Digit GTIN

00781810477014

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

4.00 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.18 in

Dimension - N inch

0.18 in

Dimension - Pad Width inch

0.34 in

Dimension - Strip Length inch

5/16 in

Dimension - Stud Size inch

#10

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Packaging Type

Bag

Pallet Quantity

99999