
Brand: Bryant
Catalog ID: 70520IG
Isolated Ground
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70520IG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Series
Locking
Style
Isolated Ground
Type
Single Receptacle
UPC
781786688551
Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
WR Rating
Nema Rating
L5-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10