WBP_NS801GY_PRODIMAGE
WBP_NS801GY_PRODIMAGE

Decorator Plate Frame with 1) HDMIFemale to Female, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

NS801GY

Decorator Plate Frame with 1) HDMIFemale to Female, Gray.

Standard Product

Product details

General

Application
HDMI Decorator Frame Loaded
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION HDMI Extenders and Cables
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
1
Temperature Rating
Per TIA
UPC
883778503795

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10