HUBBELL CANADA
Image of TN1810BF TN1810BF, Nylon Block Fork Terminal For 22 - 18 AWG
Image of TN1810BF TN1810BF, Nylon Block Fork Terminal For 22 - 18 AWG

TN1810BF, Nylon Block Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: TN1810BF

Nylon Block Fork Terminal For 22 - 18 AWG.

TN1810BF.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

Product details

General

Application

Power Connector

Catalog Number

TN1810BF

Connector Type

Block Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810524220

UPC 14 Digit GTIN

00781810524220

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16

Dimension - Stud Size inch

#8;#9;#10

Dimension - Z (inch)

0.32 in

Conductor Related

Conductor Range

#18 AWG to #22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100