HUBBELL CANADA
WBP_TTBXLRBK_PRODIMAGE
WBP_TTBXLRBK_PRODIMAGE

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TTBXLRAL

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Aluminum.

Low Voltage Only

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBXLRAL

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) XLR Microphone Jack

Series

Connectivity Boxes

Specifications

Dimensions - 2.19" Diameter

Type

Boxes

UPC

783585129167

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5