HUBBELL CANADA
iSTATION, Front Loading Module Frame, 1-Gang, Light Almond/Office White
Image of IMF1OW iSTATION, Front Loading Module Frame, 1-Gang, Light Almond/Office White

iSTATION, Front Loading Module Frame, 1-Gang, Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: IMF1OW

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, Office White

  • Front Loading Module Frame
  • 1-Gang
  • Light Almond/Office White

Accepts All iStation Moudles 3-Units

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMF1OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

1-Gang

Orientation

Horizontal

Series

Accessory

Style

iSTATION™ Modular Plate Frame

Type

Plate Frame

UPC

662620827308

Dimensions

Display Size

1-Unit

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

1-Gang

Orientation

Horizontal

Logistics

Carton Quantity

20