HUBBELL CANADA

 

 

SA-and-UL-Certification-Logo

Illuminated Plugs and Connectors

Hubbell's illuminated plugs and connectors are designed with safety in mind. The ultra-bright LEDs let the user know that power is present and flowing to the device.

  • 15 & 20A, 125V Plug and Connector
  • Constructed of durable polycarbonate and nylon
  • 360° LED Visibility
  • Universal cord grip automatically centers and secures the cord
  • Elastomeric dust seal prevents dust, moisture, and contaminants from entering the wiring chamber

Downloads

Illuminated-Plugs-and-Cover

Illuminated Plugs and Connectors PDF