MY LISTS
HUBBELL CANADA

Save time & money with CELOX — the fastest solution for sealing conduit

With its improved formula, CELOXTM quick-sealing compound is 75% faster than any traditional method out there. CELOX should be the only way to pour seals to prevent the spread of explosive gases and vapours in Harsh & Hazardous environments.

AS EASY AS 1-2-3

PRODUCT FEATURES & BENEFITS


NO MIXING

Let the nozzle simply mix the two resins for a fast and consistent flow, no measuring or stirring saving you time and labour.

NO WASTAGE

Available in two sizes, the tubes are reusable for up to one year eliminating waste and saving you money.

NO MESS

Once the seal fitting is prepped, it takes seconds to install and only minutes to cure, without any messy cement or water.

  • Industrial
  • Gas Stations
  • Ethanol Plants
  • Chemical Facilities
  • Waste & Water Treatment
  • Oil & Gas Refineries
  • Pulp & Paper
  • Class I, Div 1 & 2, Groups A, B, C, D
  • Class II, Div. 1 & 2, Groups E, F, G
  • Class III, Div. 1 & 2

CELOX APPROVED SEAL FITTINGS


ENY Series

This series is designed for horizontal/vertical pours for compact turn radius
Read More

EY Series

This series is designed for vertical pours with larger pouring spouts for easy install
Read More

EYD Series

This series is designed for vertical pours and allows for draining of moisture built up inside the system
Read More

EYS Series

This series is designed for horizontal/vertical pours and allows for maxium room for packing and swivel seal cover for tight pouring areas
Read More

RESOURCES


Product Listing

Product Listing

Brochure

Brochure

eCatalogue

eCatalogue

Videos

Videos