For a Stress Free End of Your Long Run, Use the New BURNDY® Termination Kits!
Features & Resources
New Electrifying Benefits
New HYSEAL medium voltage cold shrink termination kits from Hubbell BURNDY® with an all-in-one design offer the fewest installation steps in the industry. Proprietary features in these cold shrink cable terminations provide industry-leading performance in the field.
Manufactured from durable silicone rubber, these sleeves deliver an enhanced service life. This is because of its superior water repelling properties, UV stability, and resistance to tracking and erosion. It stands up to brutal environmental conditions. Produced in our plant in Aiken, SC these termination kits are the perfect complement to BURNDY® terminal lugs.
No special tools are needed. The cold shrink sleeves are pre-stretched over an integrated spiral “rip cord” assembly, offering a simple, one-pull release for streamlined installation. The unique stress control system built into these cold shrink termination kits delivers exceptional discharge and impulse performance. It is based on microvaristor HYZINC technology.