HUBBELL CANADA
20 Amp 125V Clear, Female Inline, Double Set Screw Stage Pin Device
Image of HBL20SPFC 20 Amp 125V Clear, Female Inline, Double Set Screw Stage Pin Device

20 Amp 125V Clear, Female Inline, Double Set Screw Stage Pin Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20SPFC

20 Amp 125V Clear, Female Inline, Double Set Screw Stage Pin Device

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

Comaptible with installed base, Impact Resistant

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL20SPFC

Color

Contact

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Female Inline

Style

Double Set Screw

Termination Type

Double Set Screw

Type

Inline

UPC

783585539850

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Contact

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

100