HUBBELL CANADA
Image of ZN-414-MG ZN-414-MG

ZN-414-MG

Brand: Killark

Catalog ID: ZN-414-MG

1-¼" Aluminum Cord Connector, 90° Bend, Cord Range 1.125-1.250 with Mesh Grip.

Z-series 90 degree bend aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways when a perpendicular angle is needed. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Catalog Number

ZN-414-MG

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector With Mesh Grip

UPC

783936399485

Dimensions

Hub Size

1-1/4"

Conductor Related

Cable Range

1.125 - 1.250 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1