HUBBELL CANADA
0.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy
Image of 2504 0.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

0.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

Brand: Raco

Catalog ID: 2504

0.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

  • Bronze cast construction assures ground path continuity and provides corrosion resistance
  • Additional sizes available

General

Application

For use with grounding wire or conduit to water pipes or ground rods

Catalog Number

2504

Material

Bronze Alloy

UPC

050169025048

Dimensions

Dimensions

0.75 in x 2.25 in x 2.313 in

Height

2.313 in

Length

0.75 in

Weight

0.191 lb

Width

2.25 in

Conductor Related

Conductor Range

#2 AWG to #10AWG

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6300