HUBBELL CANADA
Image of 02203061 02203061

02203061

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02203061

Standard Duty Support Grip, .38-.49", Rod Closing, Bronze

Split Mesh- Rod Closing

General

Application

Single Eye

Catalog Number

02203061

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585369433

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

.38"-.49"

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10