HUBBELL CANADA
Image of 2052 #0TS 0.5 in Rigid/EMT Conduit Hanger

#0TS 0.5 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2052

#0TS 0.5 in Rigid/EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2052

Hanger Size

0

Material

Steel

UPC

050169020524

Dimensions

Dimensions

1.813 in x 0.75 in x 0.781 in

EMT Size

0.5 in

Hanger Size

0

Height

0.781 in

Length

1.813 in

Rigid/IMC Size

0.5 in

Trade Size

0

Weight

0.082 lb

Width

0.75 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

14000