HUBBELL CANADA
1-1/2 in. 90 Degree Liquidtight Connector, Uninsulated
Image of 3426 1-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

1-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

Brand: Raco

Catalog ID: 3426

1-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

  • Patented split gland-ring is designed to slip onto the conduit quickly and to grip the jacket of the conduit, speeding installation, assuring a perfect seal and preventing pullouts
  • RACO liquidtight connectors may be easily disassembled and reused after years of service
  • Sealing washer (included) provides a liquidtight seal when terminating the connector in a threadless opening
  • Heavy duty locknut included with every RACO liquidtight connector assures continuity of ground
  • All steel/iron components are zinc electroplated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • 3/8 in. to 1 in. Steel, 1-1/4 in. to 4 in. Malleable Iron bodies and nuts
  • Additional sizes available
LT COND

General

Catalog Number

3426

EU RoHS Indicator

Yes

Material

Steel/Malleable Iron

UPC

050169034262

Dimensions

Dimensions

2.813 in x 2.813 in x 5.063 in

Height

5.063 in

Length

2.813 in

Trade Size

1.5 in

Weight

1.36 lb

Width

2.813 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1200