HUBBELL CANADA
Image of 2826 1-1/2 in. EMT Compression Coupling

1-1/2 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2826

1-1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2826

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028261

Dimensions

Dimensions

2.344 in x 2 in x 2 in

Height

2 in

Length

2.344 in

Package Height

4.45 in

Package Length

10.63 in

Package Weight

6.73 lb

Package Width

5.9 in

Trade Size

1-1/2 in

Weight

0.673 lb

Width

2 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

1200