HUBBELL CANADA
Image of 2026 1-1/2 in. EMT Set-Screw Coupling

1-1/2 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2026

1-1/2 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2026

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169020265

Dimensions

Dimensions

2.992 in x 1.917 in x 2.453 in

Height

2.453 in

Length

2.992 in

Trade Size

1-1/2 in

Weight

0.392 lb

Width

1.917 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3600