HUBBELL CANADA
Image of 1306 1-1/2 in. Rigid/IMC 1-Hole Strap
Discontinued

1-1/2 in. Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1306

1-1/2 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1306

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013069

Dimensions

Dimensions

3.844 in x 1.063 in x 2.078 in

Height

2.078 in

Length

3.844 in

Trade Size

1-1/2 in

Weight

0.204 lb

Width

1.063 in

Certifications And Compliance

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8000