HUBBELL CANADA
1-1/4 in. EMT Raintight Compression Coupling
Image of 2925RT 1-1/4 in. EMT Raintight Compression Coupling

1-1/4 in. EMT Raintight Compression Coupling

Brand: Raco

Catalog ID: 2925RT

1-1/4 in. EMT Raintight Compression Coupling

In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2925RT

Conduit Type

EMT

Connector Type

Compression

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169292594

Dimensions

Dimensions

2.955 in x 1.91 in x 2.04 in

Height

2.04 in

Length

2.955 in

Trade Size

1-1/4 in

Weight

0.454 lb

Width

1.91 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

4400