HUBBELL CANADA
1-1/4 in. Rigid/IMC Compression Connector
Image of 1805 1-1/4 in. Rigid/IMC Compression Connector

1-1/4 in. Rigid/IMC Compression Connector

Brand: Raco

Catalog ID: 1805

1-1/4 in. Rigid/IMC Compression Connector, Uninsulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1805

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Connectors

Material

Steel/Malleable Iron

UPC

050169018057

Dimensions

Dimensions

1.938 in x 1.953 in x 1.953 in

Height

1.953 in

Length

1.938 in

Trade Size

1-1/4 in

Weight

0.524 lb

Width

1.953 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1600