HUBBELL CANADA
Image of 1005 1-1/4 in. Rigid/IMC Locknut

1-1/4 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1005

1-1/4 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Catalog Number

1005

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169010051

Dimensions

Dimensions

0.219 in x 2.281 in x 2.281 in

Height

2.281 in

Length

0.219 in

Trade Size

1-1/4 in

Weight

0.046 lb

Width

2.281 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Pallet Quantity

21600