
Brand: Raco
Catalog ID: 2405

Catalog Number
2405
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Aluminum
UPC
050169024058
Dimensions
2.75 in x 3.063 in x 3.5 in
Height
3.5 in
Insulating Hole Diameter
Length
2.75 in
Trade Size
1-1/4 in
Weight
0.505 lb
Width
3.063 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1200