Brand: Raco
Catalog ID: 7322RAC
Single gang Trailer Box for use with nonmetallic sheathed cable. Can be installed with as little as a 1-1/2" wall cavity depth and accommodates standard devices.
Catalog Number
7322RAC
Color
Construction
Nonmetallic
Material
Polycarbonate
Number of Gang(s)
1-Gang
UPC
050169773222
Actual Depth
1.84 in
Cubic Capacity
16 cu.in
Depth
1.75 in
Height
4.2 in
Weight
0.195 lb
Width
4.65 in
Certified Listed
cULus Listed
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
1500
Standard Package
50