HUBBELL CANADA
#1 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack
Image of HGBL01DB1 #1 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack
Image of HGBL01DB1 #1 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

#1 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL01DB1

#1 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

  • 3/8" ID Spaced 1"
  • 1 Pack

Standard Product

General

Application

Grounding & Bonding

Bolt Hole Type

Double

Catalog Number

HGBL01DB1

Insulation

Item Type

Material

Tin-plated Copper

Size

3/8" OD, 1" Spaced

Sub Brand

Grounding and Bonding

Type

Lug

UPC

662620619323

Dimensions

Bend (Degrees)

180 °

Size

3/8" OD, 1" Spaced

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • cULus Listed

Configuration

Bolt Hole Type

Double