HUBBELL CANADA
Image of 701R 1-Device Cable Protector Plate, 3/4 in. Raised
Image of 701R 1-Device Cable Protector Plate, 3/4 in. Raised
play
RACO: Stud Mount Mud Rings
play
RACO: Stud Mount Mud Rings
+1
Image of 701R 1-Device Cable Protector Plate, 3/4 in. Raised

1-Device Cable Protector Plate, 3/4 in. Raised

Brand: Raco

Catalog ID: 701R

1-Device Cable Protector Plate, 3/4 in. Raised

Product details

General

Catalog Number

701R

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947012

Dimensions

Dimensions

0.938 in x 2.14 in x 3.7 in

Height

3.7 in

Length

0.938 in

Raised Height

0.75 in

Weight

0.158 lb

Width

2.14 in

Logistics

Carton Quantity

24

Minimum Pack Quantity

24

Pallet Quantity

5760

Media

Videos

play
RACO: Stud Mount Mud Rings
play
RACO: Stud Mount Mud Rings