
Brand: Bell
Catalog ID: 5874-5S
Application
Flip
Catalog Number
5874-5S
Color
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Installation Type
Kits
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
3
Type
UPC
050169504444
Cubic Capacity
44.251456 cu.in
Depth
3.04 in
Height
3.02 in
Package Height
8.5 in
Package Length
3.14 in
Package Weight
1.35 lb
Package Width
7 in
Width
4.82 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Clamshell
Pallet Quantity
1000