HUBBELL CANADA
1-Gang Cover Flange With Ground Lug, Rectangular, Brass
Image of S5017G 1-Gang Cover Flange With Ground Lug, Rectangular, Brass
Discontinued

1-Gang Cover Flange With Ground Lug, Rectangular, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S5017G

Flush Concrete Floor Box Series, 1-Gang Cover Flange With Ground Lug, Rectangular, Brass

  • Flush Rectangular Floorbox Grounding Cover Frame
  • Single Gang
  • Brass Finish, Mouting Hardware Included

Standard Product

General

Application

Application - For Use On

Concrete; Tile

Catalog Number

S5017G

Color

Brass

Construction

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Accessory Type - Replacement Cover Flanges
  • Box Type - Rectangular, grounding
  • Dimension - 3.19" (81.0) x 4.38" (111.2)
  • For Use With - Rectangular Boxes

Type

UPC

783585351346

Dimensions

Dimensions

3.2 in x 4.36 in x 2.38 in

Height

2.38 in

Length

3.2 in

Size

1-Gang;2-Gang;3-Gang

Width

4.36 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

10