HUBBELL CANADA
Image of SA3825 1-Gang Cover, Rectangular, Duplex Flap, Aluminum
Image of SA3825 1-Gang Cover, Rectangular, Duplex Flap, Aluminum

1-Gang Cover, Rectangular, Duplex Flap, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3825

Flush Concrete Floor Box Series, 1-Gang Cover, Rectangular, Duplex Flap, Aluminum

  • Flush Rectangular Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

Product details

General

Application

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA3825

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex Flap

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - Duplex Flap
  • Cover Style - Rectangular
  • Dimensions - 4.15" x 2.99"

Type

UPC

783585133409

Dimensions

Dimensions

2.993 in x 4.15 in x 0.14 in

Display Size

1-Gang

Height

0.14 in

Length

2.993 in

Width

4.15 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

6400