HUBBELL CANADA
1-Gang Cover, Rectangular, Duplex Flaps, Brass
Image of S3825 1-Gang Cover, Rectangular, Duplex Flaps, Brass

1-Gang Cover, Rectangular, Duplex Flaps, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S3825

Flush Concrete Floor Box Series, 1-Gang Cover, Rectangular, Duplex Flaps, Brass

  • Flush Rectangular Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mouting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

S3825

Color

Brass

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Brass

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex Flap

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Cover Finish - Brass
  • Cover Opening - Duplex Flap
  • Cover Style - Rectangular
  • Dimensions - 4.15" x 2.99"

Type

Rectangular Cover

UPC

783585124001

Dimensions

Dimensions

2.993 in x 4.15 in x 0.14 in

Display Size

1-Gang

Height

0.14 in

Length

2.993 in

Size

1-Gang;2-Gang;3-Gang

Width

4.15 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Duplex Flap

Logistics

Carton Quantity

40

Pallet Quantity

3120