HUBBELL CANADA
1-Gang Cover, Round, Duplex Flap, Aluminum
Image of SA3925 1-Gang Cover, Round, Duplex Flap, Aluminum

1-Gang Cover, Round, Duplex Flap, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3925

Flush Concrete Floor Box Series, 1-Gang Cover, Round, Duplex Flap, Aluminum

  • Flush Round Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA3925

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Round Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex Flap

Series

  • Flush Round - PFB Series
  • Flush Round - B25 Series

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - Duplex Flap
  • Cover Style - Round

Type

Round Cover

UPC

783585133508

Dimensions

Dimensions

3.875 in x 3.87 in x 0.15 in

Display Size

3.88" Dia

Height

0.15 in

Length

3.875 in

Width

3.87 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Duplex Flap

Logistics

Carton Quantity

10

Pallet Quantity

6400