
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SF39253A
Standard Product
Application
In-Floor Delivery Systems
Application - For Use On
Carpet
Catalog Number
SF39253A
Color
Construction
Machined
EU RoHS Indicator
No
Finish Type
Brass
Item Type
Round Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Duplex and Low Voltage
Series
Flush Round - PFB Series
Specifications
Type
Round Cover
UPC
783585006567
Dimensions
6.5 in x 6.5 in x 0.56 in
Display Size
6.25" Dia
Height
0.56 in
Length
6.5 in
Width
6.5 in
EU RoHS Indicator
No
Industry Standard(s)
Service
Multi
Mounting Method
Screw Mount
Number Of Outlets
Duplex and Low Voltage
Carton Quantity
10