HUBBELL CANADA
1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, 1.406 in. Dia., Gray
Image of 5031-0 1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, 1.406 in. Dia., Gray

1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, 1.406 in. Dia., Gray

Brand: Bell

Catalog ID: 5031-0

Collection name: RAYNTITE®

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.406 in. Dia., Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flip

Catalog Number

5031-0

Color

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

RAYNTITE® Series

Type

Cover

UPC

050169503102

Dimensions

Actual Depth

1.125 in

Cubic Capacity

16.0875 cu.in

Depth

1.3 in

Height

4.5 in

Package Height

4.5 in

Package Length

1.3 in

Package Weight

0.4 lb

Package Width

2.75 in

Width

2.75 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

12

Packaging Type

Shrinkwrap

Pallet Quantity

1680

Standard Package

12