HUBBELL CANADA
1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA2436 1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2436

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Corrosion resistant for on-grade applications
  • Leveling feet provide before pour adjustability
  • Oversized threaded conduit access holes for low voltage

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

BA2436

Color

Construction

EU RoHS Indicator

No

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Size

1-Gang

Specifications

  • Capacity Per Gang - 33.0 cu. in. (540.7 cm3)
  • Collar Material - Aluminum
  • Min. Depth of Pour - 3.75" (95.3)

Type

UPC

783585104201

Dimensions

Dimensions

4.69 in x 4.69 in x 3.15 in

Height

3.15 in

Length

4.69 in

Size

1-Gang

Width

4.69 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4