HUBBELL CANADA
1-Gang, Rectangular Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top
Image of B2437 1-Gang, Rectangular Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top
Discontinued

1-Gang, Rectangular Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2437

Flush Concrete Floor Box Series, 1-Gang, Rectangular Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top

  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 3.00" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

B2437

Color

Construction

EU RoHS Indicator

No

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Size

1-Gang

Type

UPC

783585100609

Dimensions

Dimensions

4.69 in x 4.69 in x 2.9 in

Height

2.9 in

Length

4.69 in

Size

1-Gang

Width

4.69 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4