HUBBELL CANADA
1-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Single Service, Aluminum Top
Image of BA2414 1-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2414

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Single Service, Aluminum Top

  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 2.00" Minumim Depth of Pour
  • Semi-Adjustable

Semi Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

BA2414

Color

Construction

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Size

1-Gang

Type

UPC

783585142746

Dimensions

Dimensions

4.19 in x 5.46 in x 2 in

Height

2 in

Length

4.19 in

Size

1-Gang

Width

5.46 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4