HUBBELL CANADA
Image of B2421 1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top
Image of B2421 1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top
Discontinued

1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2421

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B2421

Color

Construction

Fabricated

EU RoHS Indicator

No

Knockouts

3)1/2", 2) 3/4", 2)3/4"-1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Series

Flush Rectangular - B24 Series

Size

1-Gang

Specifications

  • Collar Material - Brass
  • Cubic Capacity - 39.5 cu. in. (647.3 cm3)
  • Min. Depth of Pour - 2.75" (69.9)
  • Size - 1-Gang

Type

1-Gang Shallow Rectangular Galvanized Stamped Steel Box

UPC

783585100241

Dimensions

Dimensions

4.81 in x 6 in x 2.74 in

Height

2.74 in

Length

4.81 in

Width

6 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

4