HUBBELL CANADA
1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Image of B2503 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Discontinued

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2503

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

  • Corrosion resistant for on-grade applications
  • 1" NPT threaded conduit access holes for power
  • Oversized threaded conduit access holes for low voltage

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

B2503

Color

Construction

EU RoHS Indicator

No

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Specifications

  • Cubic Inch Capacity - 36.0 cu. in. (590.0 cm3)
  • Min. Depth of Pour - 3.75" (95.3)
  • Style - Cast Iron

Type

UPC

783585100708

Dimensions

Dimensions

5 in x 4.63 in x 3.75 in

Height

3.75 in

Length

5 in

Width

4.63 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

4