HUBBELL CANADA
1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Image of B253641 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Discontinued

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B253641

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

  • Corrosion resistant for on-grade applications
  • 1" NPT threaded conduit access holes for power
  • Oversized threaded conduit access holes for low voltage

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

B253641

Color

Construction

EU RoHS Indicator

No

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Specifications

  • Cubic Inch Capacity - 33.0 cu. in. (540.7 cm3)
  • Min. Depth of Pour - 3.75" (95.3)
  • Style - Cast Iron

Type

UPC

783585102108

Dimensions

Dimensions

4.84 in x 4.84 in x 3.06 in

Height

3.06 in

Length

4.84 in

Width

4.84 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

4