
Brand: Hubbell Wiring Device-Kellems
Catalog ID: B2588275
Cast Iron Box; Threaded Hubs
Application
Application - For Use On
Wood
Catalog Number
B2588275
Color
Construction
Case Iron
EU RoHS Indicator
No
Knockouts
2)3/4", 2)1/2"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Mounting Type
Number of Gang(s)
1-Gang
Series
Flush Round - B24 Series
Specifications
Type
UPC
783585871004
Dimensions
3.22 in x 4.09 in x 3.65 in
Height
3.65 in
Length
3.22 in
Width
4.09 in
Cable Entry
From Top
EU RoHS Indicator
No
Industry Standard(s)
Knockouts
2)3/4", 2)1/2"
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Carton Quantity
4