HUBBELL CANADA
1-Gang, Round, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA2527 1-Gang, Round, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Round, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2527

Flush Concrete Floor Box Series, 1-Gang, Round, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Application - For Use On

Concrete

Catalog Number

BA2527

Color

Construction

EU RoHS Indicator

No

Knockouts

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Specifications

  • Cubic Inch Capacity - 54.0 cu. in. (884.9 cm3)
  • Min. Depth of Pour - 4.00" (101.6)
  • Style - Stamped Steel

Type

UPC

783585105505

Dimensions

Dimensions

6 in x 4.81 in x 3.88 in

Height

3.88 in

Length

6 in

Width

4.81 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

4