HUBBELL CANADA
1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top
Image of B2529 1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top
Discontinued

1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2529

Flush Concrete Floor Box Series, 1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Application - For Use On

Concrete

Catalog Number

B2529

Color

Construction

EU RoHS Indicator

No

Knockouts

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Specifications

  • Cubic Inch Capacity - 37.3 cu. in. (611.2 cm3)
  • Min. Depth of Pour - 3.00" (76.2)
  • Style - Stamped Steel

Type

UPC

783585101804

Dimensions

Dimensions

6 in x 4.81 in x 2.91 in

Height

2.91 in

Length

6 in

Width

4.81 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Operational

Service

Single

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

4