
Brand: Bell
Catalog ID: 5331-0
Catalog Number
5331-0
Color
Construction
Metallic
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
5
Thread Size
3/4 in
Type
1-Gang
UPC
050169533109
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2.148 in
Height
4.565 in
Package Height
4.565 in
Package Length
2.148 in
Package Weight
0.628 lb
Package Width
2.816 in
Thread Size
3/4 in
Width
2.816 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
5
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
2160
Standard Package
20