
Brand: Bell
Catalog ID: 5186-1
Catalog Number
5186-1
Color
Construction
Cover Type
EU RoHS Indicator
Yes
Material
Die Cast Aluminum
Number of Gang(s)
1-Gang
Number Of Outlets
1
Type
Cover
UPC
050169518618
Actual Depth
1.063 in
Height
4.594 in
Weight
0.275 lb
Width
2.844 in
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
1
Carton Quantity
20
Packaging Type
Shrink
Pallet Quantity
3000
Standard Package
20