
Brand: Bell
Catalog ID: PTC100GY
Application
Switch Cover
Catalog Number
PTC100GY
Color
Construction
Nonmetallic
Cover Type
Toggle
EU RoHS Indicator
No
Material
Nonmetallic
Material Type
Non-metallic
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Type
UPC
092326130097
Actual Depth
1.88 in
Cubic Capacity
25.932956 cu.in
Depth
1.81 in
Height
4.76 in
Package Height
4.75 in
Package Length
1.88 in
Package Weight
0.218 lb
Package Width
3 in
Width
3.01 in
Certified Listed
UL Listed
EU RoHS Indicator
No
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Carton Quantity
5
Packaging Type
Shrinkwrap
Pallet Quantity
1820
Standard Package
8