
Brand: Bell
Catalog ID: 5103-2
Application
Flip
Catalog Number
5103-2
Color
Construction
Cover Type
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169510322
Weather Resistant
Yes
Actual Depth
0.797 in
Height
4.563 in
Weight
0.23 lb
Width
2.813 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Shrink
Pallet Quantity
4320
Standard Package
24