
Brand: Bell
Catalog ID: 5103-0
Application
Catalog Number
5103-0
Color
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Exemption
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
UPC
050169510308
Actual Depth
0.797 in
Height
4.563 in
Weight
0.227 lb
Width
2.813 in
Certified Listed
UL Listed
EU RoHS Exemption
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Shrink
Pallet Quantity
3960
Standard Package
24