HUBBELL CANADA
1-Gang Weatherproof Cover, Vertical, Toggle 3-Way 6A/3A, Gray
Image of 5141-0 1-Gang Weatherproof Cover, Vertical, Toggle 3-Way 6A/3A, Gray

1-Gang Weatherproof Cover, Vertical, Toggle 3-Way 6A/3A, Gray

Brand: Bell

Catalog ID: 5141-0

1-Gang Weatherproof Cover, Vertical, Toggle 3-Way 6A/3A, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied with 3-Way 125V, 6A or 250V, 3A switch - no need to purchase separate components
  • Switch unassembled to the cover
  • Installation hardware and multilingual instructions are included
  • NEMA 3R rated
  • Vertical mount

General

Application

Switch Cover

Catalog Number

5141-0

Color

Construction

Metallic

Cover Included

Yes

Cover Type

Toggle

EU RoHS Indicator

Yes

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Toggle Switch

Yes

Type

Cover

UPC

050169514108

Dimensions

Actual Depth

0.859 in

Cubic Capacity

23.62458175 cu.in

Depth

1.8125 in

Height

4.609 in

Package Height

4.609 in

Package Length

0.859 in

Package Weight

0.42 lb

Package Width

2.828 in

Width

2.828 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Packaging Type

Shrinkwrap

Pallet Quantity

720

Standard Package

8