
Brand: TayMac
Catalog ID: SD475S
Catalog Number
SD475S
Color
Construction
Metallic
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
Four
Thread Size
3/4 in
Type
1-gang, deep
UPC
092326112871
Cubic Capacity
35.438895 cu.in
Depth
2.715 in
Height
4.58 in
Package Height
4.58 in
Package Length
2.77 in
Package Weight
0.756 lb
Package Width
2.82 in
Thread Size
3/4 in
Width
2.85 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
Four
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
1350