HUBBELL CANADA
1-Gang Weatherproof Extension Ring, 1 in. Deep, No Ground Screws, Gray
Image of 5406-0 1-Gang Weatherproof Extension Ring, 1 in. Deep, No Ground Screws, Gray

1-Gang Weatherproof Extension Ring, 1 in. Deep, No Ground Screws, Gray

Brand: Bell

Catalog ID: 5406-0

1-Gang Weatherproof Extension Ring, 1 in. Deep, No Ground Screws, Gray

Installation hardware and gasket provided

General

Accessory Type

Weatherproof box/cover

Application

Accessory

Catalog Number

5406-0

Color

Construction

Metallic

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Type

Extension/Adapter

UPC

050169540602

Dimensions

Actual Depth

1.031 in

Cubic Capacity

9.5 cu.in

Depth

1.188 in

Height

4.727 in

Package Height

4.727 in

Package Length

1.188 in

Package Weight

0.25 lb

Package Width

2.956 in

Width

2.956 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

Shrinkwrap

Pallet Quantity

3000

Standard Package

25