HUBBELL CANADA
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series,Vertical, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX3200CN 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series,Vertical, 8-in-1, 3-1/2 in. Deep, Gray

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series,Vertical, 8-in-1, 3-1/2 in. Deep, Gray

Brand: TayMac

Catalog ID: MX3200CN

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®,Vertical, 8-in-1, 3.125 in. Deep, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Extra Duty® rated
  • Vertical mount

General

Catalog Number

MX3200CN

Color

Series

EXTRA DUTY® Series

UPC

805035052181

Logistics

Carton Quantity

4